Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21-0731
Part Number
|
---|
21-0731 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Max. Load (Secified Range) (N) | Maximum Load Capacity (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Initial Tension (N) | Spring Constant (N/mm) | Wire diameter (mm) | Maximum Elongation (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.56 € | 4 | Available | 5 Days | 10 | [Piano Wire] JIS-SWP-A | 8.01 to 15.00 | 11 | 30 | 7 | 0.94 | 0.385 | 0.7 | 26.1 |
Loading...
Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
Configure
Basic Attributes
Material
Type
Max. Load (Secified Range)(N)
Maximum Load Capacity(N)
Customer-Specified Length(mm)
Outer Diameter(mm)
Initial Tension(N)
Spring Constant(N/mm)
Wire diameter(mm)
Maximum Elongation(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes