Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F7176
Part Number
|
---|
F7176 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Maximum Load Capacity (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Spring Constant (N/mm) | Wire diameter (mm) | Total Number of Winding N | Maximum Elongation (mm) | Pitch (mm) | Effective Length (mm) | Effective Coiling | End Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.30 € | 1 | Available | 5 Days | 10 | 533 | 438 | 40 | 3.55 | 5 | 40 | 150 | 7.5 | 300 | 40 | 11 |
Loading...
Material | SW-C | Max. Load (Secified Range)(N) | 110.01~ |
---|
This page is Tensile Spring with Plate, part number F7176.
You can find the detail information about specifications and dimensions on part number F7176.
Configure
Basic Attributes
Type
Maximum Load Capacity(N)
Customer-Specified Length(mm)
Outer Diameter(mm)
Spring Constant(N/mm)
Wire diameter(mm)
Total Number of Winding N
Maximum Elongation(mm)
Pitch(mm)
Effective Length(mm)
Effective Coiling
End Pitch
Filter by standard shipping days
Optional Attributes
Part Number |
---|
F7173 |
F7174 |
F7175 |
F7177 |
F7178 |
F7179 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Maximum Load Capacity (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Spring Constant (N/mm) | Wire diameter (mm) | Total Number of Winding N | Maximum Elongation (mm) | Pitch (mm) | Effective Length (mm) | Effective Coiling | End Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.60 € | 1 | Available | 11 Days | 10 | 352 | 355 | 32 | 2.84 | 4 | 40 | 124 | 6 | 240 | 40 | 9 | |
80.25 € | 1 | Available | 11 Days | 10 | 533 | 288 | 40 | 7.11 | 5 | 20 | 75 | 7.5 | 150 | 20 | 11 | |
85.87 € | 1 | Available | 11 Days | 10 | 533 | 363 | 40 | 4.74 | 5 | 30 | 113 | 7.5 | 225 | 30 | 11 | |
104.34 € | 1 | Available | 11 Days | 10 | 725 | 341 | 48 | 8.53 | 6 | 20 | 85 | 9 | 180 | 20 | 13 | |
89.81 € | 1 | Available |
Same day
Stock | 10 | 725 | 431 | 48 | 5.69 | 6 | 30 | 128 | 9 | 270 | 30 | 13 | |
115.38 € | 1 | Available | 11 Days | 10 | 725 | 521 | 48 | 4.26 | 6 | 40 | 170 | 9 | 360 | 40 | 13 |