Ball Valve, M1 Type Free Ball

Ball Valve, M1 Type Free Ball
  • Volume Discount
Space-saving piping. Handle position and direction of opening and closing can be freely adjusted depending on your piping needs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G-M1-06
G-M1-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

13.57 €

1 Available 9 Days Full Bore1/8B(6A)1/8B(6A)

14.91 €

1 9 Days Standard bore3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN CW617N Equiv. / EN CW614N Equiv. Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws Handle Shape Lever Handle
Operation Method Manual Operation Type Max Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Applicable
Number of Sales Unit 1

Tech Support