Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F-20 |
F-25 |
F-32 |
F-40 |
F-50 |
F-65 |
F-80 |
F-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | Control Side Naminal Pipe Threads B name (A name) | |
---|---|---|---|---|---|---|
20.39 € | 1 | Available | 11 Days | 3/4B(20A) | 3/4B(20A) | |
44.10 € | 1 | 9 Days | 1B(25A) | 1B(25A) | ||
65.00 € | 1 | 9 Days | 1 1/4B(32A) | 1 1/4B(32A) | ||
80.36 € | 1 | 9 Days | 1 1/2B(40A) | 1 1/2B(40A) | ||
119.27 € | 1 | 9 Days | 2B(50A) | 2B(50A) | ||
154.21 € | 1 | 9 Days | 2 1/2B(65A) | 2 1/2B(65A) | ||
277.13 € | 1 | 9 Days | 3B(80A) | 3B(80A) | ||
389.20 € | 1 | 9 Days | 4B(100A) | 4B(100A) |
Loading...
Main Body Shape | Straight | Body Material | EN CW617N Equiv. | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Ball Valve Type | Standard bore | Supply Side, Connection Type | Rc Screws | Control Side, Connection Type | Rc Screws |
Handle Shape | Lever Handle | Operation Method | Manual Operation Type | Max Operating Pressure(MPa) | 2.8 |
Use of Antifreeze | Applicable | Valve Supply Side / Control Side Swapping | Applicable | Number of Sales Unit | 1 |
Configure
Basic Attributes
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)
Control Side Naminal Pipe Threads B name (A name)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes