B3 Type (Bronze), Ball Valve, Lever Handle

B3 Type (Bronze), Ball Valve, Lever Handle
[Features] A ball valve that conforms to the Standard Specifications for Public Works of the Japanese Ministry of Land, Infrastructure, Transport and Tourism.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B3-20
B3-25
B3-32
B3-40
B3-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

82.46 €

1 9 Days 3/4B(20A)3/4B(20A)

108.71 €

1 9 Days 1B(25A)1B(25A)

101.74 €

1 9 Days 1 1/4B(32A)1 1/4B(32A)

132.81 €

1 9 Days 1 1/2B(40A)1 1/2B(40A)

193.17 €

1 9 Days 2B(50A)2B(50A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN CC491K Equiv. Applicable Fluid Water / Air / Oil
Ball Valve Type Standard bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape Lever Handle Operation Method Manual Operation Type Max Operating Pressure(MPa) 2.8
Use of Antifreeze Applicable Valve Supply Side / Control Side Swapping Applicable Number of Sales Unit 1

Tech Support