CB3 Type, Ball Valve with Check Valve, Rc Screw × Rc Screw

CB3 Type, Ball Valve with Check Valve, Rc Screw × Rc Screw
  • Volume Discount
Space-saving due to integrated design with internal check valve. Easy to install piping, even to thin water heaters. Further, construction is easy because you can perform piping and heat-retention work with the handle removed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CB3-13M-S
CB3-20M-S
CB3-1320M-S
CB3-2013M-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

17.94 €

1 Available 9 Days Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)

20.93 €

1 9 Days Reduced Bore3/4B(20A)3/4B(20A)

19.00 €

1 Available 9 Days Standard bore[1/2B] 1/2B(15A)3/4B(20A)

20.85 €

1 Available 9 Days Reduced Bore3/4B(20A)[1/2B] 1/2B(15A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN CW617N Equiv. Applicable Fluid Water
Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws Handle Shape Adjustable Length T-shaped Handle
Operation Method Manual Operation Type Max Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1

Tech Support