AE7 Type, Ball Valve, G Screw × G Screw

AE7 Type, Ball Valve, G Screw × G Screw
  • Promotional pricing
  • Volume Discount
It has an operating temperature range from -15°C to 100°C. This allows it to be used for piping in natural-refrigerant heat-pump water heaters (EcoCute).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AE7-13
AE7-13M
AE7-13M-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Specifications

13.71 €

7.54 €

1 Available Same day

Stock

[Brass] EN CW614N Equiv.Regular

14.86 €

1 9 Days -Regular

16.31 €

1 9 Days -JWWA Certification Registration Product

Loading...

  1. 1

Basic information

Main Body Shape Straight Applicable Fluid Water / Oil Ball Valve Type Standard bore
Supply Side, Connection Type G Thread Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type G Thread
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Handle Shape Standard Butterfly - Like Handle Operation Method Manual Operation Type
Max Operating Pressure(MPa) 1.0 Use of Antifreeze Applicable Valve Supply Side / Control Side Swapping Applicable
Number of Sales Unit 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360