Angle Diet Ball Valve, AL4 Type, R Screw × R Screw

Angle Diet Ball Valve, AL4 Type, R Screw × R Screw
A ball valve that can be used from -15°C to 100°C. Applicable fluids: Suitable for piping cold water / oil / antifreeze.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AL4-13

Part Number
AL4-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.45 €

1 9 Days

Loading...

  1. 1

Basic information

Main Body Shape Angle Body Material EN CW617N Equiv. Applicable Fluid Water / Oil
Ball Valve Type Reduced Bore Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A)
Control Side, Connection Type R Screws Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Handle Shape Standard Butterfly - Like Handle
Operation Method Manual Operation Type Max Operating Pressure(MPa) 1.0 Use of Antifreeze Applicable
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

This page is Angle Diet Ball Valve, AL4 Type, R Screw × R Screw, part number AL4-13.
You can find the detail information about specifications and dimensions on part number AL4-13.

Tech Support