Free Ball, M5 Type, R Screw × Hose Nipple

Free Ball, M5 Type, R Screw × Hose Nipple
  • Volume Discount
Space-saving piping. Handle position and direction of opening and closing can be freely adjusted depending on your piping needs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M5-0606
M5-0607
M5-0806
M5-0807
M5-0808
M5-0809
M5-1009
M5-1010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Hose mounting part outside diameter
(φ)

13.78 €

1 9 Days Full Bore1/8B(6A)6

13.13 €

1 9 Days Full Bore1/8B(6A)7

14.34 €

1 9 Days Standard bore1/4B(8A)6

13.13 €

1 9 Days Standard bore1/4B(8A)7

13.13 €

1 9 Days Standard bore1/4B(8A)8

13.78 €

1 Available 9 Days Standard bore1/4B(8A)9

13.78 €

1 Available 9 Days Standard bore3/8B(10A)9

13.13 €

1 9 Days Standard bore3/8B(10A)10.5

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN CW617N Equiv. Applicable Fluid Water / Air / Oil
Supply Side, Connection Type R Screws Control Side, Connection Type Hose nipple Handle Shape Lever Handle
Operation Method Manual Operation Type Max Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Applicable
Number of Sales Unit 1

Tech Support