Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SBFF2-13 |
SBFF2-20 |
SBFF2-25 |
SBFF2-32 |
SBFF2-40 |
SBFF2-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | Control Side Naminal Pipe Threads B name (A name) | |
---|---|---|---|---|---|---|
26.64 € 12.52 € | 1 | Available |
Same day
Stock | [1/2B] 1/2B(15A) | [1/2B] 1/2B(15A) | |
41.24 € | 1 | 11 Days | 3/4B(20A) | 3/4B(20A) | ||
61.31 € | 1 | 6 Days | 1B(25A) | 1B(25A) | ||
89.62 € | 1 | 9 Days | 1 1/4B(32A) | 1 1/4B(32A) | ||
122.78 € | 1 | 6 Days | 1 1/2B(40A) | 1 1/2B(40A) | ||
126.35 € | 1 | 9 Days | 2B(50A) | 2B(50A) |
Loading...
Main Body Shape | Straight | Body Material | EN 1.4308 Equiv. | Applicable Fluid | Water / Oil / Gas / Vapor |
---|---|---|---|---|---|
Nominal Pressure | 1000 Type | Ball Valve Type | Full Bore | Supply Side, Connection Type | Rc Screws |
Control Side, Connection Type | Rc Screws | Handle Shape | Lever Handle | Ball Seat | Special PTFE |
Operation Method | Manual Operation Type | Valve Supply Side / Control Side Swapping | Applicable | Number of Sales Unit | 1 |
Maximum Operating Pressure, Water, Oil, Gas / (Saturated Vapor)(MPa) | 7.0(1.0) |
Configure
Stock
Basic Attributes
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)
Control Side Naminal Pipe Threads B name (A name)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes