Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSW75-P-BBK
Part Number
|
---|
TSW75-P-BBK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Stopper | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width W (mm) | Swivel Radius (mm) | Collar | Color Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.07 € | 1 | 12 Days | 10 | 99 | With Double Stopper (Rotation + Turning) | 100 | 55 | 42 | 75 | 58 | 75 | 59 | 72 | Black/Bitter Black | Bitter Black |
Loading...
Caster Type | Plate Type Universal / Dual Wheels | Load Range(daN) | 80.01~140.00 | Wheel Material | Urethane elastomer |
---|---|---|---|---|---|
Wheel Characteristics | NA | Fitting Material | EN 1.0330 Equiv. | Mounting Hole Type | Round Hole |
Load Category | Medium Load | Main Body Material | Nylon |
This page is T / TSW type Plate Type, part number TSW75-P-BBK.
You can find the detail information about specifications and dimensions on part number TSW75-P-BBK.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Stopper
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width W(mm)
Swivel Radius(mm)
Collar
Color Cap
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T100-P-GY |
T75-P-BBK |
T75-P-GY |
TSW100-P-BBK |
TSW100-P-GY |
TSW75-P-GY |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Stopper | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width W (mm) | Swivel Radius (mm) | Collar | Color Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.77 € | 1 | 5 Days | 10 | 132 | NA | 120 | 74 | 45 | 96 | 70 | 100 | 72 | 78 | Black / gray | Gray | ||
22.60 € | 1 | 5 Days | 10 | 99 | NA | 100 | 55 | 42 | 75 | 58 | 75 | 59 | 58 | Black/Bitter Black | Bitter Black | ||
21.60 € | 1 | 12 Days | 10 | 99 | NA | 100 | 55 | 42 | 75 | 58 | 75 | 59 | 58 | Black / gray | Gray | ||
39.57 € | 1 | 12 Days | 10 | 132 | With Double Stopper (Rotation + Turning) | 120 | 74 | 45 | 96 | 70 | 100 | 72 | 95 | Black/Bitter Black | Bitter Black | ||
38.84 € | 1 | 5 Days | 10 | 132 | With Double Stopper (Rotation + Turning) | 120 | 74 | 45 | 96 | 70 | 100 | 72 | 95 | Black / gray | Gray | ||
25.52 € | 1 | 5 Days | 10 | 99 | With Double Stopper (Rotation + Turning) | 100 | 55 | 42 | 75 | 58 | 75 | 59 | 72 | Black / gray | Gray |