Fitting for Copper Tube, Male Adapter, R Thread Attachment, Bronze

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OS-373
OS-374
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)

4.33 €

1 9 Days 103/812.70

4.33 €

1 9 Days 151/215.88

Loading...

  1. 1

Basic information

Type Fitting Material EN CC491K Equiv. Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Hot / cold water / Air / Oil Connection Type Pipe-to-Thread, Weld Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Welding Joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type R Nominal of Thread Name B(Name A) 1/2B(15A) Max. Operating Pressure(MPa) 1.75
Surface Treatment NA Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less

Tech Support