Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WJ35-1210-S |
WJ35-1213-S |
WJ35-1510-S |
WJ35-1513-S |
WJ35-2213-S |
WJ35A-1516-S |
WJ35A-2216-S |
WJ35C-1516-S |
WJ35C-2216-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Pipe Material | Applicable Pipe O.D.1 (φ) | Applicable Pipe O.D.2 (In the case of different Dia.) (φ) | Applicable Pipe O.D. 1 (Nominal) | Applicable Pipe O.D. 2 (In the case of different Dia.) | Applicable Resin Pipe Distinction | Applicable Possible Polyethylene Pipe Details | Applicable possible Polybutene Pipe Details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16.53 € | 1 | 9 Days | Copper / Polyethylene / Polybutene | 12.7 | 13 | 3/8 | 10A | Shared | PN15M Type · Tap Water M Type | J Type · Tap Water J Type | ||
16.53 € | 1 | 9 Days | Copper / Polyethylene / Polybutene | 12.7 | 17 | 3/8 | 13A(15A) | Shared | PN15M Type · Tap Water M Type | J Type · Tap Water J Type | ||
17.10 € | 1 | 9 Days | Copper / Polyethylene / Polybutene | 15.88 | 13 | 1/2 | 10A | Shared | PN15M Type · Tap Water M Type | J Type · Tap Water J Type | ||
17.10 € | 1 | 9 Days | Copper / Polyethylene / Polybutene | 15.88 | 17 | 1/2 | 13A(15A) | Shared | PN15M Type · Tap Water M Type | J Type · Tap Water J Type | ||
21.06 € | 1 | 9 Days | Copper / Polyethylene / Polybutene | 22.22 | 17 | 3/4 | 13A(15A) | Shared | PN15M Type · Tap Water M Type | J Type · Tap Water J Type | ||
19.65 € | 1 | 9 Days | Copper / Polyethylene | 15.88 | 21.5 | 1/2 | 16A | PEX (Polyethylene Pipe) | PN15M kind | - | ||
22.39 € | 1 | 9 Days | Copper / Polyethylene | 22.22 | 21.5 | 3/4 | 16A | PEX (Polyethylene Pipe) | PN15M kind | - | ||
19.65 € | 1 | 9 Days | Copper / Polybutene | 15.88 | 22 | 1/2 | 16A | PB (Polybutene Pipe) | - | J Type · Tap Water J Type | ||
22.39 € | 1 | 9 Days | Copper / Polybutene | 22.22 | 22 | 3/4 | 16A | PB (Polybutene Pipe) | - | J Type · Tap Water J Type |
Loading...
Type | Fitting | Material | EN CW614N Equiv. | Applicable Fluids | Hot / cold water |
---|---|---|---|---|---|
Connection Type | Pipe-to-Pipe, Reducing | Types of connection, The pipes have different diameter | Copper Pipe Conversion Adapter | Max Operating Pressure(MPa) | 1.75 |
Surface Treatment | N/A | Operating Temperature Range(°C) | -20::95 | Specifications | JWWA Certification Registration Product |
Use of Antifreeze | Applicable | Number of Sales Unit | 1 |
Configure
Basic Attributes
Applicable Pipe Material
Applicable Pipe O.D.1(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)(φ)
Applicable Pipe O.D. 1 (Nominal)
Applicable Pipe O.D. 2 (In the case of different Dia.)
Applicable Resin Pipe Distinction
Applicable Possible Polyethylene Pipe Details
Applicable possible Polybutene Pipe Details
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes