Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WL3-1310-S
Part Number
|
---|
WL3-1310-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Type | Types of connection, The pipes have same diameter | Types of connection, The pipes have different diameter | Applicable Pipe Material | Applicable Pipe O.D.1 (φ) | Applicable Pipe O.D.2 (In the case of different Dia.) (φ) | Applicable Pipe O.D. 1 (Nominal) | Applicable Pipe O.D. 2 (In the case of different Dia.) | Applicable Resin Pipe Distinction | Applicable Possible Polyethylene Pipe Details | Applicable possible Polybutene Pipe Details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.10 € | 1 | 9 Days | Pipe-to-Pipe, Reducing | - | [90° Elbow] Elbow Sockets | Polyethylene / Polybutene | 17 | 13 | 13A(15A) | 10A | Shared | PN15M Type · Tap Water M Type | J Type · Tap Water J Type |
Loading...
Type | Fitting | Material | EN CW617N Equiv. | Applicable Fluids | Hot / cold water |
---|---|---|---|---|---|
Max Operating Pressure(MPa) | 1.75 | Surface Treatment | N/A | Operating Temperature Range(°C) | -20::95 |
Specifications | JWWA Certification Registration Product | Use of Antifreeze | Applicable | Number of Sales Unit | 1 |
Configure
Basic Attributes
Types of connection, The pipes have same diameter
Types of connection, The pipes have different diameter
Applicable Pipe Material
Type
Connection Type
Applicable Pipe O.D.1(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)(φ)
Applicable Pipe O.D. 1 (Nominal)
Applicable Pipe O.D. 2 (In the case of different Dia.)
Applicable Resin Pipe Distinction
Applicable Possible Polyethylene Pipe Details
Applicable possible Polybutene Pipe Details
Filter by CAD data type
Filter by standard shipping days
Optional Attributes