Double Lock Joint WT2 Tees Parallel Screw

Double Lock Joint WT2 Tees Parallel Screw
  • Volume Discount
Convenient for mounting of water hammer prevention devices, faucets and intake valves. Resin piping can be conjoined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to prevent leakage of water.

[Features]
· Universal application, including water supply, hot water supply, heating, snow melting and reheating.
· *This fitting is designed for cold and hot water and antifreezing solutions, so it cannot be used for oil such as kerosene.
· Can be used for cross-linked polyethylene pipes and Polybutene pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WT2-13C-S

Part Number
WT2-13C-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.35 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Type Fitting Material EN CC491K Equiv. Applicable Fluids Hot / cold water
Connection Type Thread-to-Pipe, Branch Types of connection, Screw, pipe branch Tee parallel internal thread Applicable Pipe Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Types of connection screw Rp Nominal of Thread Name B(Name A) 1/2B(15A)
Max Operating Pressure(MPa) 1.75 Surface Treatment N/A Operating Temperature Range(°C) -20::95
Applicable Pipe O.D. 1 (Nominal) 13A(15A) Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Shared
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Applicable
Number of Sales Unit 1

Tech Support