Solar Water Heater Fitting, Polyethylene Pipe Joint, Tapered Internal Thread

Solar Water Heater Fitting, Polyethylene Pipe Joint, Tapered Internal Thread
A variety of JIS standard fittings and tubing parts are available. Solar Water Heater Fitting, Polyethylene Pipe Joint, Taper internal Thread from Onda MFG, a company with a proven record in Japan.
• Material: CAC406C
• Applicable fluids: hot and cold water

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SR-810
SR-815
SR-910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Possible Polyethylene Pipe Details

8.19 €

1 9 Days One kind for tap water

8.19 €

1 9 Days Two kinds for tap water

8.19 €

1 9 Days General Use 1 Type

Loading...

  1. 1

Basic information

Type Fitting Material EN CC491K Equiv. Applicable Fluids Hot / cold water
Connection Type Thread-to-Pipe, Way Types of connection, Screw, pipe direction Tapered Internal Thread Applicable Pipe Material Polyethylene
Applicable Pipe O.D.1(φ) 21.5 Types of connection screw Rc Nominal of Thread Name B(Name A) 1/2B(15A)
Surface Treatment N/A Applicable Pipe O.D. 1 (Nominal) 13A(15A) Applicable Resin Pipe Distinction PEX (Polyethylene Pipe)
Number of Sales Unit 1

Tech Support