Stainless Steel, Reducing Hex Nipple, SFRN Type, SMRN Type

Stainless Steel, Reducing Hex Nipple, SFRN Type, SMRN Type
  • Volume Discount
Made from austenitic stainless steel for optimal corrosion resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SFRN-0806
SFRN-1006
SFRN-1008
SFRN-2010
SFRN-2520
SFRN-3220
SFRN-3225
SFRN-4025
SFRN-4032
SFRN-5025
SFRN-5040
SMRN-0806
SMRN-1006
SMRN-1008
SMRN-2010
SMRN-2520
SMRN-3220
SMRN-3225
SMRN-4025
SMRN-4032
SMRN-5025
SMRN-5032
SMRN-5040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Thread Nominal M1 Thread Nominal M2

4.44 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.1/4B(8A)1/8B(6A)

4.44 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.3/8B(10A)1/8B(6A)

4.44 €

1 8 Days [Stainless Steel] EN 1.4308 Equiv.3/8B(10A)1/4B(8A)

7.87 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.3/4B(20A)3/8B(10A)

11.11 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.1B(25A)3/4B(20A)

18.38 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.1 1/4B(32A)3/4B(20A)

18.38 €

1 24 Days [Stainless Steel] EN 1.4308 Equiv.1 1/4B(32A)1B(25A)

26.42 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.1 1/2B(40A)1B(25A)

26.42 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.1 1/2B(40A)1 1/4B(32A)

40.43 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.2B(50A)1B(25A)

40.43 €

1 6 Days [Stainless Steel] EN 1.4308 Equiv.2B(50A)1 1/2B(40A)

6.35 €

1 Available 9 Days -1/4B(8A)1/8B(6A)

6.35 €

1 9 Days -3/8B(10A)1/8B(6A)

6.35 €

1 9 Days -3/8B(10A)1/4B(8A)

11.53 €

1 9 Days -3/4B(20A)3/8B(10A)

16.34 €

1 9 Days -1B(25A)3/4B(20A)

27.34 €

1 9 Days -1 1/4B(32A)3/4B(20A)

27.34 €

1 9 Days -1 1/4B(32A)1B(25A)

39.50 €

1 9 Days -1 1/2B(40A)1B(25A)

39.50 €

1 9 Days -1 1/2B(40A)1 1/4B(32A)

60.91 €

1 9 Days -2B(50A)1B(25A)

60.91 €

1 9 Days -2B(50A)1 1/4B(32A)

60.91 €

1 9 Days -2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Hex Nipples
Connection Thread Type M1 R Connection Thread Type M2 R Max Allowable Pressure(MPa) 2
Applicable Fluid Hot / cold water / Air / Vapor / Gas (except flammable, toxic) / Oil Surface Treatment NA Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining NA Number of Sales Unit 1

Tech Support