Metal Pipe Fitting, Plug (Nominal Diameter 1 and Up)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OS-078
OS-084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M1

6.86 €

1 9 Days 1B(25A)

8.45 €

1 9 Days 1 1/4B(32A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Pitch (Terminal) Connecting Shape Plug
Material EN CW617N Equiv. Connection Thread Type M1 R Max Allowable Pressure(MPa) 1.75
Applicable Fluid Hot / cold water / Air / Oil Surface Treatment NA Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining NA Antifreeze compatible Applicable
Number of Sales Unit 1

Tech Support