Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | EN CC491K Equiv. |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Max Allowable Pressure(MPa) | 1.75 | Applicable Fluid | Hot / cold water / Air |
Surface Treatment | NA | Operating Temperature Range(°C) | -20::95 | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | NA | Antifreeze compatible | Applicable | Number of Sales Unit | 1 |