Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WUWJS-130
Part Number
|
---|
WUWJS-130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.19 € | 1 | 9 Days | 177 | 140.01~220.00 | 176 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 75(90) | 75(90) | 112 | 112 | 130 | 42 | (Core: Steel) Antibacterial, high-elasticity | White | With floor protection | 40 |
Loading...
Caster Type | Plate Type Universal | Properties | Silent smooth casters | Stopper | NA |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Long Hole | Application | Streamlining of Logistics, Hand Truck |
Load Category | Medium Load | Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth |
Bearing | Radial ball bearings |
This page is Silent Smooth Castors I JS, part number WUWJS-130.
You can find the detail information about specifications and dimensions on part number WUWJS-130.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Detailed Wheel Specifications
Wheel color
Floor Protection
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MCJS-150 |
MCJS-200 |
SSTJS-100 |
UWJS-100 |
WUWJS-150 |
WUWJS-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.54 € | 1 | 9 Days | 198 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: None) | Blue | No Floor Protection | 45 | ||
120.20 € | 1 | 9 Days | 250 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 100(115) | 100(115) | 140 | 140 | 200 | 45 | (Core: None) | Blue | No Floor Protection | 58 | ||
50.65 € | 1 | 9 Days | 144 | 80.01~140.00 | 127 | [Synthetic Rubber] High impact rubber | NA | 68(71) | 68(71) | 90 | 90 | 100 | 35 | (Core: steel) high elasticity and low starting resistance | Blue | No Floor Protection | 35 | ||
48.97 € | 1 | Available | 9 Days | 144 | 140.01~220.00 | 176 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 35 | (Core: Steel) Shock Resistance | Green | No Floor Protection | 35 | |
94.10 € | 1 | 9 Days | 198 | 140.01~220.00 | 196 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Steel) Antibacterial, high-elasticity | White | With floor protection | 45 | ||
94.28 € | 1 | 9 Days | 250 | 220.01~320.00 | 245 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100(115) | 100(115) | 140 | 140 | 200 | 45 | (Core: Steel) Antibacterial, high-elasticity | White | With floor protection | 58 |