Silent Smooth Castors II HJTS-SJ HJTSB-SJ (Part Numbers)

Silent Smooth Castors II HJTS-SJ HJTSB-SJ
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HJTS-SJ-65U-MCD

Part Number
HJTS-SJ-65U-MCD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(mm)
Rim Width
(mm)
Metal Fitting Color (Finish) Wheel color Eccentricity
(mm)

90.52 €

1 9 Days 103320.01~485.00NA392[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance6517X2Trivalent ChromateBlack22

Loading...

  1. 1

Basic information

Caster Type Screw-In Type / Low Floor Heavy Load / Dual Wheels Properties Silent smooth casters Fitting Material Steel
Screw Diameter M20(P2.5) Application OA equipment, information and communication equipment Load Category Heavy Load
Specifications The wheels on earth Detailed Wheel Specifications (Core: None) Floor Protection No Floor Protection
Bearing Radial ball bearings

This page is Silent Smooth Castors II HJTS-SJ HJTSB-SJ, part number HJTS-SJ-65U-MCD.
You can find the detail information about specifications and dimensions on part number HJTS-SJ-65U-MCD.

Variation of this product

Part Number
HJTS-SJ-50U-MC
HJTS-SJ-65B-MC
HJTS-SJ-65U-MC
HJTSB-SJ-50U-MCD
HJTSB-SJ-65B-MC
HJTSB-SJ-65U-MC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(mm)
Rim Width
(mm)
Metal Fitting Color (Finish) Wheel color Eccentricity
(mm)

74.68 €

1 49 Days 85220.01~320.00NA294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance5015X2Trivalent ChromateBlue18

96.95 €

1 9 Days 103320.01~485.00NA392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance6517X2Baked-on BlackBlue22

93.68 €

1 15 Days 103320.01~485.00NA392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance6517X2Trivalent ChromateBlue22

119.08 €

1 9 Days 85220.01~320.00[With Rotation Stopper] With freely stopper294[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance5015X2Trivalent ChromateBlack18

88.13 €

1 9 Days 103320.01~485.00[With Rotation Stopper] With freely stopper392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance6517X2Baked-on BlackBlue22

122.88 €

1 9 Days 103320.01~485.00[With Rotation Stopper] With freely stopper392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance6517X2Trivalent ChromateBlue22

Tech Support