Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HJTS-SJ-65B-MC
Part Number
|
---|
HJTS-SJ-65B-MC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Wheel color | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.95 € | 1 | 9 Days | 103 | 320.01~485.00 | NA | 392 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 65 | 17X2 | Baked-on Black | Blue | 22 |
Loading...
Caster Type | Screw-In Type / Low Floor Heavy Load / Dual Wheels | Properties | Silent smooth casters | Fitting Material | Steel |
---|---|---|---|---|---|
Screw Diameter | M20(P2.5) | Application | OA equipment, information and communication equipment | Load Category | Heavy Load |
Specifications | The wheels on earth | Detailed Wheel Specifications | (Core: None) | Floor Protection | No Floor Protection |
Bearing | Radial ball bearings |
This page is Silent Smooth Castors II HJTS-SJ HJTSB-SJ, part number HJTS-SJ-65B-MC.
You can find the detail information about specifications and dimensions on part number HJTS-SJ-65B-MC.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Wheel Diameter(mm)
Rim Width(mm)
Metal Fitting Color (Finish)
Wheel color
Eccentricity(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HJTS-SJ-50U-MC |
HJTS-SJ-65U-MC |
HJTS-SJ-65U-MCD |
HJTSB-SJ-50U-MCD |
HJTSB-SJ-65B-MC |
HJTSB-SJ-65U-MC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.68 € | 1 | 49 Days | 85 | 220.01~320.00 | NA | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 50 | 15X2 | Trivalent Chromate | Blue | 18 | ||
93.68 € | 1 | 15 Days | 103 | 320.01~485.00 | NA | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Trivalent Chromate | Blue | 22 | ||
90.52 € | 1 | 9 Days | 103 | 320.01~485.00 | NA | 392 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Trivalent Chromate | Black | 22 | ||
119.08 € | 1 | 9 Days | 85 | 220.01~320.00 | [With Rotation Stopper] With freely stopper | 294 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 50 | 15X2 | Trivalent Chromate | Black | 18 | ||
88.13 € | 1 | 9 Days | 103 | 320.01~485.00 | [With Rotation Stopper] With freely stopper | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Baked-on Black | Blue | 22 | ||
122.88 € | 1 | 9 Days | 103 | 320.01~485.00 | [With Rotation Stopper] With freely stopper | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Trivalent Chromate | Blue | 22 |