Standard Press Castors for Medium Loads K (Fixed) (Part Numbers - CAD Download)

Standard Press Castors for Medium Loads K (Fixed)
  • Volume Discount
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WWK-130

Part Number
WWK-130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Bearing

34.22 €

1 9 Days 177-80.01~140.00NA137[Synthetic Rubber] White Diene Rubber BRCold Resistance100561379313042-(Core: steel), high elasticityWhiteWith floor protectionPressed-in Bearings

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Fitting Material Steel Mounting Hole Type Round Hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth Wheel locality Made In Japan

This page is Standard Press Castors for Medium Loads K (Fixed), part number WWK-130.
You can find the detail information about specifications and dimensions on part number WWK-130.

Variation of this product

Part Number
LWK-250
LWKB-100
LWKB-100(L)
WWK-150
WWK-200
WWKB-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Bearing

87.73 €

1 10 Days 305-220.01~320.00NA254[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1408020014025050-(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

29.80 €

1 9 Days 144-35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Right(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

29.80 €

1 9 Days 144-35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Left(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

38.66 €

1 9 Days 198-140.01~220.00NA156[Synthetic Rubber] White Diene Rubber BRCold Resistance100561379315045-(Core: steel), high elasticityWhiteWith floor protectionPressed-in Bearings

60.02 €

1 9 Days 250-140.01~220.00NA196[Synthetic Rubber] White Diene Rubber BRCold Resistance1126315110020045-(Core: steel), high elasticityWhiteWith floor protectionPressed-in Bearings

29.93 €

1 9 Days 144-35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Synthetic Rubber] White Diene Rubber BRCold Resistance80451157910035Right(Core: steel), high elasticityWhiteWith floor protectionPressed-in Bearings

Tech Support