Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LWKB-150
Part Number
|
---|
LWKB-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.58 € | 1 | 9 Days | 198 | - | 140.01~220.00 | [With Rotation Stopper] Fixed with Stopper | 156 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 100 | 56 | 137 | 93 | 150 | 45 | Right | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings |
Loading...
Caster Type | Plate Type Fixed | Fitting Material | Steel | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth | Wheel locality | Made In Japan |
This page is Standard Press Castors for Medium Loads K (Fixed), part number LWKB-150.
You can find the detail information about specifications and dimensions on part number LWKB-150.
Configure
Basic Attributes
Properties
Stopper
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Stopper Position
Detailed Wheel Specifications
Wheel color
Floor Protection
Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LWK-250 |
LWKB-100 |
LWKB-100(L) |
LWKB-150(L) |
LWKB-200 |
LWKB-200(L) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.73 € | 1 | 10 Days | 305 | - | 220.01~320.00 | NA | 254 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 140 | 80 | 200 | 140 | 250 | 50 | - | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
29.80 € | 1 | 9 Days | 144 | - | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 80 | 45 | 115 | 79 | 100 | 35 | Right | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
29.80 € | 1 | 9 Days | 144 | - | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 80 | 45 | 115 | 79 | 100 | 35 | Left | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
49.58 € | 1 | 9 Days | 198 | - | 140.01~220.00 | [With Rotation Stopper] Fixed with Stopper | 156 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 100 | 56 | 137 | 93 | 150 | 45 | Left | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
73.03 € | 1 | 9 Days | 250 | - | 140.01~220.00 | [With Rotation Stopper] Fixed with Stopper | 196 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 112 | 63 | 151 | 100 | 200 | 45 | Right | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
73.03 € | 1 | 9 Days | 250 | - | 140.01~220.00 | [With Rotation Stopper] Fixed with Stopper | 196 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 112 | 63 | 151 | 100 | 200 | 45 | Left | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings |