Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WWKK-100
Part Number
|
---|
WWKK-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.66 € | 1 | 9 Days | 144 | - | 35.01~80.00 | 78 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 60(71) | 60(71) | 100 | 96 | 100 | 35 | (Core: steel), high elasticity | White | With floor protection | Pressed-in Bearings |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Wheel locality | Made In Japan |
This page is Standard Press Castors for Medium Loads KK (Fixed), part number WWKK-100.
You can find the detail information about specifications and dimensions on part number WWKK-100.
Configure
Basic Attributes
Properties
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Detailed Wheel Specifications
Wheel color
Floor Protection
Bearing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MCKK-100 |
MCKK-130 |
MCKK-150 |
SSTKK-100 |
WWKK-130 |
WWKK-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.97 € | 1 | 9 Days | 144 | [Low Noise] Quiet | 140.01~220.00 | 176 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 60(71) | 60(71) | 100 | 96 | 100 | 35 | With Bearing | Blue | No Floor Protection | Radial ball bearings | ||
69.50 € | 1 | 9 Days | 177 | [Low Noise] Quiet | 220.01~320.00 | 245 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 75(90) | 75(90) | 120 | 125 | 130 | 42 | With Bearing | Blue | No Floor Protection | Radial ball bearings | ||
83.26 € | 1 | 9 Days | 198 | [Low Noise] Quiet | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 75(90) | 75(90) | 120 | 125 | 150 | 45 | With Bearing | Blue | No Floor Protection | Radial ball bearings | ||
26.27 € | 1 | 9 Days | 144 | [Low Noise] Quiet | 80.01~140.00 | 127 | [Synthetic Rubber] High impact rubber | NA | 60(71) | 60(71) | 100 | 96 | 100 | 35 | (Core: steel) high elasticity and low starting resistance | Blue | No Floor Protection | Radial ball bearings | ||
36.12 € | 1 | 9 Days | 177 | - | 80.01~140.00 | 137 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 75(90) | 75(90) | 120 | 125 | 130 | 42 | (Core: steel), high elasticity | White | With floor protection | Pressed-in Bearings | ||
42.08 € | 1 | 9 Days | 198 | - | 140.01~220.00 | 156 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 75(90) | 75(90) | 120 | 125 | 150 | 45 | (Core: steel), high elasticity | White | With floor protection | Pressed-in Bearings |