Standard Press Castors for Medium Loads KK (Fixed) (Part Numbers)

Standard Press Castors for Medium Loads KK (Fixed)
  • Volume Discount
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with dual bearings that enable light movement.
· The stopper is a double stopper that stops swiveling and rotation of the wheel simultaneously.
· The swivel and fixed models each have a right-specification and a left-specification.
· A sealed type radial ball bearing is used for the CW/SST/UW/WUW/MC wheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WKK-100

Part Number
WKK-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Bearing

17.68 €

1 9 Days 144-80.01~140.00127[Synthetic Rubber] Rubber SBRAbrasion Resistance60(71)60(71)1009610035(Core: steel), high elasticityBlackNo Floor ProtectionPressed-in Bearings

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Fitting Material Steel
Mounting Hole Type Long Hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Wheel locality Made In Japan

This page is Standard Press Castors for Medium Loads KK (Fixed), part number WKK-100.
You can find the detail information about specifications and dimensions on part number WKK-100.

Variation of this product

Part Number
MCKK-130
MCKK-150
SSTKK-100
WKK-130
WKK-150
WUWKK-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Bearing

69.50 €

1 9 Days 177[Low Noise] Quiet220.01~320.00245[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance75(90)75(90)12012513042With BearingBlueNo Floor ProtectionRadial ball bearings

83.26 €

1 9 Days 198[Low Noise] Quiet220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance75(90)75(90)12012515045With BearingBlueNo Floor ProtectionRadial ball bearings

26.27 €

1 9 Days 144[Low Noise] Quiet80.01~140.00127[Synthetic Rubber] High impact rubberNA60(71)60(71)1009610035(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionRadial ball bearings

29.18 €

1 9 Days 177-140.01~220.00176[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)12012513042(Core: steel), high elasticityBlackNo Floor ProtectionPressed-in Bearings

34.61 €

1 9 Days 198-140.01~220.00196[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)12012515045(Core: steel), high elasticityBlackNo Floor ProtectionPressed-in Bearings

32.99 €

1 9 Days 144[Low Noise] Quiet80.01~140.00127[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance60(71)60(71)1009610035(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionRadial ball bearings

Tech Support