Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WWJB-150(L)
Part Number
|
---|
WWJB-150(L) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.97 € | 1 | 9 Days | 198 | - | 140.01~220.00 | 156 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Left | (Core: steel), high elasticity | White | With floor protection | 45 | Pressed-in Bearings |
Loading...
Caster Type | Plate Type Universal | Stopper | Double Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Wheel locality | Made In Japan |
This page is Standard Press Castors for Medium Loads (with Swivel Stopper), part number WWJB-150(L).
You can find the detail information about specifications and dimensions on part number WWJB-150(L).
Configure
Basic Attributes
Properties
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Stopper Position
Detailed Wheel Specifications
Wheel color
Floor Protection
Eccentricity(mm)
Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LWJB-130 |
LWJB-130(L) |
LWJB-150 |
LWJB-150(L) |
WWJB-200 |
WWJB-200(L) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.19 € | 1 | 11 Days | 177 | - | 80.01~140.00 | 137 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 80 | 80 | 108 | 108 | 130 | 42 | Right | With Bearing | Red | No Floor Protection | 40 | Pressed-in Bearings | ||
51.67 € | 1 | 11 Days | 177 | - | 80.01~140.00 | 137 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 80 | 80 | 108 | 108 | 130 | 42 | Left | With Bearing | Red | No Floor Protection | 40 | Pressed-in Bearings | ||
54.51 € | 1 | 5 Days | 198 | - | 140.01~220.00 | 156 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Right | With Bearing | Red | No Floor Protection | 45 | Pressed-in Bearings | ||
56.96 € | 1 | 9 Days | 198 | - | 140.01~220.00 | 156 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Left | With Bearing | Red | No Floor Protection | 45 | Pressed-in Bearings | ||
78.15 € | 1 | 9 Days | 250 | - | 140.01~220.00 | 196 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Right | (Core: steel), high elasticity | White | With floor protection | 58 | Pressed-in Bearings | ||
80.42 € | 1 | 9 Days | 250 | - | 140.01~220.00 | 196 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Left | (Core: steel), high elasticity | White | With floor protection | 58 | Pressed-in Bearings |