Standard Press Castors for Medium Loads (with Swivel Stopper) (Part Numbers - CAD Download)

Standard Press Castors for Medium Loads (with Swivel Stopper)
  • Volume Discount
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with dual bearings that enable light movement.
· The stopper is a double stopper that stops swiveling and rotation of the wheel simultaneously.
· The swivel and fixed models each have a right-specification and a left-specification.
· A sealed type radial ball bearing is used for the CW/SST/UW/WUW/MC wheels.
· Provides quiet and smooth rotation without the need for grease to be added.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WJB-200(L)

Part Number
WJB-200(L)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

71.35 €

1 9 Days 250-220.01~320.00245[Synthetic Rubber] Rubber SBRAbrasion Resistance11211214014020045LeftWith BearingBlackNo Floor Protection58Pressed-in Bearings

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper Double Stopper Fitting Material Steel
Mounting Hole Type Round Hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Wheel locality Made In Japan

This page is Standard Press Castors for Medium Loads (with Swivel Stopper), part number WJB-200(L).
You can find the detail information about specifications and dimensions on part number WJB-200(L).

Variation of this product

Part Number
LWJB-130(L)
LWJB-150
LWJB-150(L)
WJB-250
WJB-75
WUWJB-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

51.67 €

1 11 Days 177-80.01~140.00137[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance808010810813042LeftWith BearingRedNo Floor Protection40Pressed-in Bearings

54.51 €

1 5 Days 198-140.01~220.00156[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance909012012015045RightWith BearingRedNo Floor Protection45Pressed-in Bearings

56.96 €

1 9 Days 198-140.01~220.00156[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance909012012015045LeftWith BearingRedNo Floor Protection45Pressed-in Bearings

100.97 €

1 9 Days 305-320.01~485.00323[Synthetic Rubber] Rubber SBRAbrasion Resistance12512516016025050RightWith BearingBlackNo Floor Protection71Pressed-in Bearings

22.10 €

1 5 Days 103-35.01~80.0078[Synthetic Rubber] Rubber SBRAbrasion Resistance636382827532RightWith BearingBlackNo Floor Protection22Pressed-in Bearings

44.41 €

1 9 Days 144[Low Noise] Quiet80.01~140.00127[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7171959510035-(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protection35Radial ball bearings

Tech Support