Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AILJ-3.50-5
Part Number
|
---|
AILJ-3.50-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Detailed Wheel Specifications | Wheel color | Wheel locality | Eccentricity (mm) | Tire width (mm) | Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.05 € | 1 | Available |
Same day
Stock | 374 | 320.01~485.00 | 196 | 140 | 140 | 175 | 175 | 294 | Airless | Black | Made In Japan | 71 | 101 | Pressed-in Bearings |
Loading...
Caster Type | Plate Type Universal / With buffer | Stopper | NA | Wheel Material | Rubber SBR |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance | Fitting Material | Steel | Mounting Hole Type | Round Hole |
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth | Floor Protection | No Floor Protection |
This page is Castors with Air-Filled Wheel / with Air-Less Wheel AIJ AILJ, part number AILJ-3.50-5.
You can find the detail information about specifications and dimensions on part number AILJ-3.50-5.
Configure
Stock
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Detailed Wheel Specifications
Wheel color
Wheel locality
Eccentricity(mm)
Tire width(mm)
Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AIJ-6-2G |
AILJ-2.50-4 |
AILJ-3.00-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Detailed Wheel Specifications | Wheel color | Wheel locality | Eccentricity (mm) | Tire width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.40 € | 1 | Available |
Same day
Stock | 199.5 | 35.01~80.00 | 68 | 90 | 90 | 120 | 120 | 153 | Contains air | Gray | Made in China | 45 | 47 | Radial ball bearings | |
98.90 € | 1 | 5 Days | 287 | 80.01~140.00 | 98 | 125 | 125 | 160 | 160 | 218 | Airless | Black | Made In Japan | 71 | 60 | Pressed-in Bearings | ||
110.11 € | 1 | 9 Days | 304 | 80.01~140.00 | 127 | 125 | 125 | 160 | 160 | 251 | Airless | Black | Made In Japan | 71 | 72 | Pressed-in Bearings |