Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LH-ALTH-200K-ST
Part Number
|
---|
LH-ALTH-200K-ST |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
254.46 € | 1 | 5 Days | 245 | 750.01~ | [With Rotation Stopper] With freely stopper | 784 | [Urethane] Urethane | Oil Resistance | 105 | 75(80) | 140 | 110 | 200 | 50 | (Core: aluminum die cast) contains steel bushing | Yellow | No Floor Protection | 70 |
Loading...
Caster Type | Plate Type Universal / With buffer | Properties | Quiet | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Application | Streamlining of Logistics, Hand Truck | Load Category | Heavy Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Bearing | Radial ball bearings |
This page is Castors for Heavy Loads LH LH-ST (Blickle), part number LH-ALTH-200K-ST.
You can find the detail information about specifications and dimensions on part number LH-ALTH-200K-ST.
Configure
Basic Attributes
Stopper
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Detailed Wheel Specifications
Wheel color
Floor Protection
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LH-ALBS-100K-1-ST |
LH-ALEV-125K-1-ST |
LH-ALTH-200K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
172.21 € | 1 | 5 Days | 140 | 220.01~320.00 | [With Rotation Stopper] With freely stopper | 298.4 | [Urethane] Urethane | NA | 80 | 60 | 100 | 85 | 100 | 40 | (Core: Aluminum Die Casting) low starting resistance (containing steel bushing) | Blue | With floor protection | 45 | ||
150.09 € | 1 | 13 Days | 165 | 220.01~320.00 | [With Rotation Stopper] With freely stopper | 245 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 80 | 60 | 100 | 85 | 125 | 40 | High Elasticity (Containing Steel Bushing) | Black | No Floor Protection | 45 | ||
208.65 € | 1 | 10 Days | 245 | 750.01~ | NA | 784 | [Urethane] Urethane | Oil Resistance | 105 | 75(80) | 140 | 110 | 200 | 50 | (Core: aluminum die cast) contains steel bushing | Yellow | No Floor Protection | 70 |