Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HJ-75B-U
Part Number
|
---|
HJ-75B-U |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Screw Diameter | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Specifications | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.26 € | 1 | 16 Days | Plate Type Universal / Low Floor Heavy Load | 108 | 320.01~485.00 | NA | 392 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Long Hole | 63(78) | 63(78) | 100 | 100 | - | 75 | 39 | Baked-on Black | The wheels on earth | (Core: Aluminum) Shock Resistance | Green | 25 |
Loading...
Fitting Material | Steel | Application | OA equipment, information and communication equipment | Load Category | Heavy Load |
---|---|---|---|---|---|
Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
This page is Low Floor Castors for Heavy Loads HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD, part number HJ-75B-U.
You can find the detail information about specifications and dimensions on part number HJ-75B-U.
Configure
Basic Attributes
Caster Type
Wheel Material
Wheel Characteristics
Screw Diameter
Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Metal Fitting Color (Finish)
Specifications
Detailed Wheel Specifications
Wheel color
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HJ-50B-MC AD-50 |
HJ-50B-U |
HJ-50B-U AD-50 |
HJ-75B-U AD-75 |
HJ-75C-U |
HJ-75C-YN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Screw Diameter | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Specifications | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.45 € | 1 | 9 Days | Plate Type Universal / Low Floor Heavy Load / With Adjuster | 78 | 220.01~320.00 | NA | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | Long Hole | 55(65) | 55(65) | 82 | 82 | - | 50 | 32.5 | Black | Integrated Wheel (With dedicated adjuster foot) | With Bearing | Blue | 18 | ||
37.11 € | 1 | 9 Days | Plate Type Universal / Low Floor Heavy Load | 78 | 220.01~320.00 | NA | 235 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 55(65) | 55(65) | 82 | 82 | - | 50 | 32.5 | Baked-on Black | The wheels on earth | (Core: Aluminum) Shock Resistance | Green | 18 | ||
62.90 € | 1 | 9 Days | Plate Type Universal / Low Floor Heavy Load / With Adjuster | 78 | 220.01~320.00 | NA | 235 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 55(65) | 55(65) | 82 | 82 | - | 50 | 32.5 | Black | Integrated Wheel (With dedicated adjuster foot) | (Core: Aluminum) Shock Resistance | Green | 18 | ||
86.76 € | 1 | 13 Days | Plate Type Universal / Low Floor Heavy Load / With Adjuster | 108 | 320.01~485.00 | NA | 392 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 63(78) | 63(78) | 100 | 100 | - | 75 | 39 | Black | Integrated Wheel (With dedicated adjuster foot) | (Core: Aluminum) Shock Resistance | Green | 25 | ||
43.14 € | 1 | 5 Days | Plate Type Universal / Low Floor Heavy Load | 108 | 320.01~485.00 | NA | 392 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 63(78) | 63(78) | 100 | 100 | - | 75 | 39 | Chrome Plating | The wheels on earth | (Core: Aluminum) Shock Resistance | Green | 25 | ||
32.66 € | 1 | 5 Days | Plate Type Universal / Low Floor Heavy Load | 108 | 485.01~750.00 | NA | 490 | [Nylon] Nylon 6 + special and regenerated Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 63(78) | 63(78) | 100 | 100 | - | 75 | 39 | Chrome Plating | The wheels on earth | With Bearing | Black | 25 |