Low Floor Castors for Heavy Loads HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD (Part Numbers - CAD Download)

Low Floor Castors for Heavy Loads HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD
  • Volume Discount
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HJB-65B-MC

Part Number
HJB-65B-MC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Screw Diameter Wheel Diameter
(mm)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

59.65 €

1 9 Days Plate Type Universal / Low Floor Heavy Load96.5320.01~485.00[With Rotation Stopper] With freely stopper392[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceLong Hole63(78)63(78)100100-6536Baked-on BlackThe wheels on earthOil ResistanceBlue22

Loading...

  1. 1

Basic information

Fitting Material Steel Application OA equipment, information and communication equipment Load Category Heavy Load
Floor Protection No Floor Protection Bearing Radial ball bearings

This page is Low Floor Castors for Heavy Loads HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD, part number HJB-65B-MC.
You can find the detail information about specifications and dimensions on part number HJB-65B-MC.

Variation of this product

Part Number
HJ-50B-MC AD-50
HJ-50B-U
HJ-50B-U AD-50
HJB-65B-U
HJB-65B-YN
HJB-65C-MC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Screw Diameter Wheel Diameter
(mm)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

50.45 €

1 9 Days Plate Type Universal / Low Floor Heavy Load / With Adjuster78220.01~320.00NA294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical ResistanceLong Hole55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue18

37.11 €

1 9 Days Plate Type Universal / Low Floor Heavy Load78220.01~320.00NA235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole55(65)55(65)8282-5032.5Baked-on BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreen18

62.90 €

1 9 Days Plate Type Universal / Low Floor Heavy Load / With Adjuster78220.01~320.00NA235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)(Core: Aluminum) Shock ResistanceGreen18

74.90 €

1 9 Days Plate Type Universal / Low Floor Heavy Load96.5220.01~320.00[With Rotation Stopper] With freely stopper313[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole63(78)63(78)100100-6536Baked-on BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreen22

54.54 €

1 9 Days Plate Type Universal / Low Floor Heavy Load96.5320.01~485.00[With Rotation Stopper] With freely stopper392[Nylon] Nylon 6 + special and regenerated NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole63(78)63(78)100100-6536Baked-on BlackThe wheels on earthWith BearingBlack22

59.68 €

1 Available Same day

Stock

Low Floor Heavy Load / Plate Type Universal96.5320.01~485.00[With Rotation Stopper] With freely stopper392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceLong Hole63(78)63(78)100100-6536Chrome PlatingThe wheels on earthOil ResistanceBlue22

Tech Support