Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HJT-50B-MC
Part Number
|
---|
HJT-50B-MC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Specifications | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.20 € | 1 | 9 Days | Plate Type Universal / Low Floor Heavy Load / Dual Wheels | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Baked-on Black | The wheels on earth | Oil Resistance | Blue | 18 |
Loading...
Stopper | NA | Fitting Material | Steel | Mounting Hole Type | Long Hole |
---|---|---|---|---|---|
Application | OA equipment, information and communication equipment | Load Category | Heavy Load | Floor Protection | No Floor Protection |
Bearing | Radial ball bearings |
This page is Low Floor Dual Wheel Castors for Heavy Loads HJT, HJT-AD, AD, part number HJT-50B-MC.
You can find the detail information about specifications and dimensions on part number HJT-50B-MC.
Configure
Basic Attributes
Caster Type
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Metal Fitting Color (Finish)
Specifications
Detailed Wheel Specifications
Wheel color
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HJT-50B-MC AD-50 |
HJT-50U-MC |
HJT-50U-MCD |
HJT-65B-MC |
HJT-65B-MC AD-65 |
HJT-65U-MC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Specifications | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.00 € | 1 | 9 Days | Plate Type Universal / Dual Wheels / Low Floor Heavy Load / With Adjuster | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Baked-on Black | Integrated Wheel (With dedicated adjuster foot) | With Bearing | Blue | - | ||
41.02 € | 1 | 9 Days | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Trivalent Chromate | The wheels on earth | Oil Resistance | Blue | 18 | ||
61.25 € | 1 | 9 Days | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 78 | 220.01~320.00 | 294 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Trivalent Chromate | The wheels on earth | With Bearing | Black | 18 | ||
53.27 € | 1 | 9 Days | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 63(78) | 63(78) | 100 | 100 | 65 | 17X2 | Baked-on Black | The wheels on earth | Oil Resistance | Blue | 22 | ||
85.76 € | 1 | 9 Days | Plate Type Universal / Dual Wheels / Low Floor Heavy Load / With Adjuster | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 63(78) | 63(78) | 100 | 100 | 65 | 17X2 | Baked-on Black | Integrated Wheel (With dedicated adjuster foot) | With Bearing | Blue | - | ||
52.35 € | 1 | Available | 9 Days | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 63(78) | 63(78) | 100 | 100 | 65 | 17X2 | Trivalent Chromate | The wheels on earth | Oil Resistance | Blue | 22 |