Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HKT-50B-MC
Part Number
|
---|
HKT-50B-MC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.14 € | 1 | Available | 10 Days | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 85 | 58 | 50 | 15X2 | Baked-on Black | Oil Resistance | Blue |
Loading...
Caster Type | Plate Type Fixed / Low Floor Heavy Load / Dual Wheels | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Mounting Hole Pitch Length(mm) | 55 | Mounting Hole Pitch Width(mm) | 28 |
Application | OA equipment, information and communication equipment | Load Category | Heavy Load | Specifications | The wheels on earth |
Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
This page is Low Floor Dual Wheel Castors for Heavy Loads HKT, part number HKT-50B-MC.
You can find the detail information about specifications and dimensions on part number HKT-50B-MC.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Metal Fitting Color (Finish)
Detailed Wheel Specifications
Wheel color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HKT-50U-MC |
HKT-50U-MCD |
HKT-65B-MC |
HKT-65U-MC |
HKT-65U-MCD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.57 € | 1 | 10 Days | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 85 | 58 | 50 | 15X2 | Trivalent Chromate | Oil Resistance | Blue | ||
52.71 € | 1 | 10 Days | 78 | 220.01~320.00 | 294 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 85 | 58 | 50 | 15X2 | Trivalent Chromate | With Bearing | Black | ||
43.68 € | 1 | 10 Days | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 86 | 59 | 65 | 17X2 | Baked-on Black | Oil Resistance | Blue | ||
44.63 € | 1 | 10 Days | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 86 | 59 | 65 | 17X2 | Trivalent Chromate | Oil Resistance | Blue | ||
80.44 € | 1 | 10 Days | 96.5 | 320.01~485.00 | 392 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 86 | 59 | 65 | 17X2 | Trivalent Chromate | With Bearing | Black |