Low Floor Dual Wheel Castors for Heavy Loads HJTB (Part Numbers)

Low Floor Dual Wheel Castors for Heavy Loads HJTB
  • Volume Discount
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HJTB-65U-MCD

Part Number
HJTB-65U-MCD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)

117.91 €

1 9 Days 96.5320.01~485.00392[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance63(78)63(78)1001006517X2Trivalent ChromateWith BearingBlack22

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal / Low Floor Heavy Load / Dual Wheels Stopper With freely stopper Fitting Material Steel
Mounting Hole Type Long Hole Application OA equipment, information and communication equipment Load Category Heavy Load
Specifications The wheels on earth Floor Protection No Floor Protection Bearing Radial ball bearings

This page is Low Floor Dual Wheel Castors for Heavy Loads HJTB, part number HJTB-65U-MCD.
You can find the detail information about specifications and dimensions on part number HJTB-65U-MCD.

Variation of this product

Part Number
HJTB-50U-MC
HJTB-50U-MCD
HJTB-65B-MC
HJTB-65U-MC
HJTB-75U-MC
HJTB-75U-MCD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)

67.16 €

1 9 Days 78220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance55(65)55(65)82825015X2Trivalent ChromateOil ResistanceBlue18

83.69 €

1 9 Days 78220.01~320.00294[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance55(65)55(65)82825015X2Trivalent ChromateWith BearingBlack18

79.01 €

1 9 Days 96.5320.01~485.00392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001006517X2Baked-on BlackOil ResistanceBlue22

78.14 €

1 9 Days 96.5320.01~485.00392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001006517X2Trivalent ChromateOil ResistanceBlue22

83.44 €

1 Available Same day

Stock

108485.01~750.00490[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001007518.5X2Trivalent ChromateOil ResistanceBlue25

100.49 €

1 13 Days 108485.01~750.00490[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001007518.5X2Trivalent ChromateWith BearingBlack25

Tech Support