Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SAJ-200SPM
Part Number
|
---|
SAJ-200SPM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.87 € | 1 | 9 Days | 260~250 | [Low Noise] Quiet | 80.01~140.00 | NA | 98 | Natural Rubber | NA | 112 | 112 | 140 | 140 | 200 | 45 | (Core: Aluminum Diecast) Shock Resistance and High Elasticity | Black | No Floor Protection | 46.5~58 |
Loading...
Caster Type | Plate Type Universal / With buffer | Fitting Material | Steel | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | Integrated Wheel (Towing: Low-speed 4 km/h or slower) |
Bearing | Radial ball bearings |
This page is Cushioning Spring Castors I-A, Center Coil Type SAJ SAJB, part number SAJ-200SPM.
You can find the detail information about specifications and dimensions on part number SAJ-200SPM.
Configure
Basic Attributes
Properties
Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Detailed Wheel Specifications
Wheel color
Floor Protection
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SAJ-100UW |
SAJ-100W |
SAJ-100WUW |
SAJ-200UW |
SAJ-200W |
SAJ-200WUW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.55 € | 1 | 5 Days | 153~145 | [Low Noise] Quiet | 80.01~140.00 | NA | 98 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) Shock Resistance | Green | No Floor Protection | 28.5~35 | ||
64.64 € | 1 | 5 Days | 153~145 | [Low Noise] Quiet | 80.01~140.00 | NA | 98 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 28.5~35 | ||
79.94 € | 1 | 9 Days | 153~145 | [Low Noise] Quiet | 80.01~140.00 | NA | 98 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 28.5~35 | ||
107.33 € | 1 | 9 Days | 260~250 | [Low Noise] Quiet | 220.01~320.00 | NA | 245 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 112 | 112 | 140 | 140 | 200 | 45 | (Core: Steel) Shock Resistance | Green | No Floor Protection | 46.5~58 | ||
88.66 € | 1 | 9 Days | 260~250 | [Low Noise] Quiet | 220.01~320.00 | NA | 245 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 112 | 112 | 140 | 140 | 200 | 45 | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 46.5~58 | ||
103.35 € | 1 | 9 Days | 260~250 | [Low Noise] Quiet | 220.01~320.00 | NA | 245 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 112 | 112 | 140 | 140 | 200 | 45 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 46.5~58 |