Cushioning Spring Castors I-A, Center Coil Type SAJ SAJB (Part Numbers - CAD Download)

Cushioning Spring Castors I-A, Center Coil Type SAJ SAJB
  • Volume Discount
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· By employing a center type coil spring, shocks and vibrations from all directions are softened (patent no. 3689482) while the generation of noise is also reduced.
· By cushioning, there is less burden on both the swivel part and wheel rotation part, enabling the product to last longer.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SAJ-200SPM

Part Number
SAJ-200SPM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

112.87 €

1 9 Days 260~250[Low Noise] Quiet80.01~140.00NA98Natural RubberNA11211214014020045(Core: Aluminum Diecast) Shock Resistance and High ElasticityBlackNo Floor Protection46.5~58

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal / With buffer Fitting Material Steel Mounting Hole Type Round Hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower)
Bearing Radial ball bearings

This page is Cushioning Spring Castors I-A, Center Coil Type SAJ SAJB, part number SAJ-200SPM.
You can find the detail information about specifications and dimensions on part number SAJ-200SPM.

Variation of this product

Part Number
SAJ-100UW
SAJ-100W
SAJ-100WUW
SAJ-200UW
SAJ-200W
SAJ-200WUW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

71.55 €

1 5 Days 153~145[Low Noise] Quiet80.01~140.00NA98[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7171959510035(Core: Steel) Shock ResistanceGreenNo Floor Protection28.5~35

64.64 €

1 5 Days 153~145[Low Noise] Quiet80.01~140.00NA98[Synthetic Rubber] Rubber SBRAbrasion Resistance7171959510035(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection28.5~35

79.94 €

1 9 Days 153~145[Low Noise] Quiet80.01~140.00NA98[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7171959510035(Core: Steel) antibacterial and high elasticityWhiteWith floor protection28.5~35

107.33 €

1 9 Days 260~250[Low Noise] Quiet220.01~320.00NA245[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance11211214014020045(Core: Steel) Shock ResistanceGreenNo Floor Protection46.5~58

88.66 €

1 9 Days 260~250[Low Noise] Quiet220.01~320.00NA245[Synthetic Rubber] Rubber SBRAbrasion Resistance11211214014020045(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection46.5~58

103.35 €

1 9 Days 260~250[Low Noise] Quiet220.01~320.00NA245[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance11211214014020045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection46.5~58

Tech Support