Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SAKB-150SST
Part Number
|
---|
SAKB-150SST |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Specifications | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.76 € | 1 | 9 Days | 210~198 | [Low Noise] Quiet | 140.01~220.00 | [With Rotation Stopper] Fixed with Stopper | 147 | [Synthetic Rubber] High impact rubber | NA | 100 | 56 | 126 | 93 | 150 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 35~48 |
Loading...
Caster Type | Plate Type Fixed / With buffer | Fitting Material | Steel | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Metal Fitting Color (Finish) | Bright Chromate Plating | Bearing | Radial ball bearings |
This page is Cushioning Spring Castors I-A, Center Coil Type, Fixed SAK, part number SAKB-150SST.
You can find the detail information about specifications and dimensions on part number SAKB-150SST.
Configure
Basic Attributes
Properties
Stopper
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Specifications
Detailed Wheel Specifications
Wheel color
Floor Protection
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SAK-100W |
SAK-100WUW |
SAK-100WW |
SAKB-150UW |
SAKB-150W |
SAKB-200SST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Specifications | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.02 € | 1 | 5 Days | 153~145 | [Low Noise] Quiet | 80.01~140.00 | NA | 98 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 80 | 45 | 104 | 80 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 28.5~35 | ||
63.51 € | 1 | 9 Days | 153~145 | [Low Noise] Quiet | 80.01~140.00 | NA | 98 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80 | 45 | 104 | 80 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 28.5~35 | ||
52.77 € | 1 | 9 Days | 153~145 | [Low Noise] Quiet | 35.01~80.00 | NA | 78 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 80 | 45 | 104 | 80 | 100 | 35 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: steel), high elasticity | White | With floor protection | 28.5~35 | ||
88.70 € | 1 | 13 Days | 210~198 | [Low Noise] Quiet | 140.01~220.00 | [With Rotation Stopper] Fixed with Stopper | 147 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 126 | 93 | 150 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Shock Resistance | Green | No Floor Protection | 35~48 | ||
90.48 € | 1 | 13 Days | 210~198 | [Low Noise] Quiet | 140.01~220.00 | [With Rotation Stopper] Fixed with Stopper | 147 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 100 | 56 | 126 | 93 | 150 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 35~48 | ||
101.82 € | 1 | 15 Days | 260~250 | [Low Noise] Quiet | 220.01~320.00 | [With Rotation Stopper] Fixed with Stopper | 245 | [Synthetic Rubber] High impact rubber | NA | 112 | 63 | 140 | 102 | 200 | 45 | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 46.5~58 |