Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SAJ-TS4-SC-75VPA G
Part Number
|
---|
SAJ-TS4-SC-75VPA G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Applicable pipe diameter (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Wheel locality | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.60 € | 1 | Available |
Same day
Stock | With buffer / Plug Style | 104~99 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | - | - | - | - | - | 22 | 75 | 25 | High elasticity/shock resistance | Gray | With floor protection | Made in Germany | 23~27 |
Loading...
Properties | Quiet | Load Range(daN) | ~35.00 | Stopper | NA |
---|---|---|---|---|---|
Allowable Load(daN) | 19 | Application | Streamlining of Logistics, Hand Truck | Load Category | Light Load |
Metal Fitting Color (Finish) | Trivalent Chromate / Trivalent Chromate (Black) | Specifications | Integrated Wheel (Towing: Low-speed 4 km/h or slower) | Bearing | NA |
This page is Cushioning Spring Castors V TS4 Series, part number SAJ-TS4-SC-75VPA G.
You can find the detail information about specifications and dimensions on part number SAJ-TS4-SC-75VPA G.
Configure
Stock
Basic Attributes
Caster Type
Wheel Material
Mounting Hole Type
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Type
Mounting Height H(mm)
Wheel Characteristics
Fitting Material
Applicable pipe diameter(mm)
Wheel Diameter(mm)
Rim Width(mm)
Detailed Wheel Specifications
Wheel color
Floor Protection
Wheel locality
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SAJ-TS4-75R |
SAJ-TS4-75U |
SAJ-TS4-SC-100R |
SUSAJ-TS4-100U |
SUSAJ-TS4-75N |
SUSAJ-TS4-SC-50VPA G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Applicable pipe diameter (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Wheel locality | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.71 € | 1 |
Same day
Stock | Plate Type Universal / With buffer | 102~95 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | Round Hole | 56 | 28 | 70 | 43 | - | 75 | 25 | High Elasticity | Black | No Floor Protection | - | 23~27 | ||
21.94 € | 1 | Available |
Same day
Stock | Plate Type Universal / With buffer | 102~95 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Steel | Round Hole | 56 | 28 | 70 | 43 | - | 75 | 25 | (Core: nylon) shock resistance | Gray/Green | No Floor Protection | - | 23~27 | |
22.24 € | 1 | Available |
Same day
Stock | Plug Style / With buffer | 129~122 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | - | - | - | - | - | 22 | 100 | 25 | High Elasticity | Black | No Floor Protection | - | 23~31 | |
37.00 € | 1 | Available |
Same day
Stock | Plate Type Universal / With buffer | 127~120 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Stainless Steel | Round Hole | 56 | 28 | 70 | 43 | - | 100 | 25 | (Core: nylon) shock resistance | Gray/Green | No Floor Protection | - | 23~31 | |
32.60 € | 1 | Available |
Same day
Stock | Plate Type Universal / With buffer | 102~95 | [Nylon] Nylon 6 | Abrasion Resistance / Oil Resistance | Stainless Steel | Round Hole | 56 | 28 | 70 | 43 | - | 75 | 25 | High Elasticity | White | No Floor Protection | - | 23~27 | |
35.24 € | 1 | Available |
Same day
Stock | Plug Style / With buffer | 79~72 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Stainless Steel | - | - | - | - | - | 22 | 50 | 18 | High elasticity/shock resistance | Gray | With floor protection | Made in Germany | 23~26 |