Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SAJ-TS6-50VPA K
Part Number
|
---|
SAJ-TS6-50VPA K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Screw Diameter | Applicable pipe diameter (mm) | Wheel Diameter (mm) | Rim Width (mm) | Load Category | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.98 € | 1 | 74 Days | Plate Type Universal / With buffer | 87~75 | 39 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | Round Hole | 56 | 28 | 70 | 43 | - | - | 50 | 18 | Light Load | With Bearing | - | With floor protection | 23–30 | Radial ball bearings |
Loading...
Properties | Quiet | Load Range(daN) | 35.01~80.00 | Stopper | NA |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Metal Fitting Color (Finish) | Trivalent Chromate | Specifications | Integrated Wheel (Towing: Low-speed 4 km/h or slower) |
This page is Cushioning Spring Castors V TS6 Series, part number SAJ-TS6-50VPA K.
You can find the detail information about specifications and dimensions on part number SAJ-TS6-50VPA K.
Configure
Basic Attributes
Caster Type
Wheel Material
Screw Diameter
Applicable pipe diameter(mm)
Wheel color
Type
Mounting Height H(mm)
Allowable Load(daN)
Wheel Characteristics
Fitting Material
Mounting Hole Type
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Detailed Wheel Specifications
Floor Protection
Eccentricity(mm)
Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SAJ-TS6-100U |
SAJ-TS6-100VPA K |
SAJ-TS6-50R |
SAJ-TS6-75R |
SAJ-TS6-75U |
SAJ-TS6-75VPA K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Screw Diameter | Applicable pipe diameter (mm) | Wheel Diameter (mm) | Rim Width (mm) | Load Category | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.97 € | 1 | 15 Days | Plate Type Universal / With buffer | 137~125 | 58 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Steel | Round Hole | 56 | 28 | 70 | 43 | - | - | 100 | 25 | Light Load | (Core: nylon) shock resistance | Gray/Green | No Floor Protection | 35~49 | NA | ||
47.88 € | 1 | 5 Days | Plate Type Universal / With buffer | 137~125 | 68 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | Round Hole | 56 | 28 | 70 | 43 | - | - | 100 | 25 | Light Load | With Bearing | - | With floor protection | 35~49 | Radial ball bearings | ||
30.11 € | 1 | 5 Days | Plate Type Universal / With buffer | 87~75 | 29 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | Round Hole | 56 | 28 | 70 | 43 | - | - | 50 | 25 | - | (Core: None) high elasticity | Black | No Floor Protection | 23–30 | NA | ||
31.23 € | 1 | 5 Days | Plate Type Universal / With buffer | 112~100 | 39 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | Round Hole | 56 | 28 | 70 | 43 | - | - | 75 | 25 | - | (Core: None) high elasticity | Black | No Floor Protection | 30–40 | NA | ||
32.14 € | 1 | 15 Days | Plate Type Universal / With buffer | 112~100 | 49 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Steel | Round Hole | 56 | 28 | 70 | 43 | - | - | 75 | 25 | Light Load | (Core: nylon) shock resistance | Gray/Green | No Floor Protection | 30–40 | NA | ||
38.25 € | 1 | 9 Days | Plate Type Universal / With buffer | 112~100 | 58 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | Steel | Round Hole | 56 | 28 | 70 | 43 | - | - | 75 | 25 | Light Load | With Bearing | - | With floor protection | 30–40 | Radial ball bearings |