Anti-Static Castors II for Medium Loads SUNJ (Part Numbers - CAD Download)

Anti-Static Castors II for Medium Loads SUNJ
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Stainless steel 304 is used for the core, hardware (including swivel part ball), and bearing.
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The SEUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Employs a strong and unique box style for the SEUW wheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUNJ-125-MCD

Part Number
SUNJ-125-MCD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Wheel color Floor Protection Eccentricity
(mm)

202.63 €

1 9 Days 165140.01~220.00205[Nylon] Conductive MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance75(80)75(80)1021212542BlackNo Floor Protection35

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper NA
Fitting Material Stainless Steel Mounting Hole Type Long Hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load Metal Fitting Color (Finish) NA Specifications The wheels on earth
Detailed Wheel Specifications Core: Stainless Steel (EN 1.4301 Equiv.) Bearing Stainless Needle Bearing

This page is Anti-Static Castors II for Medium Loads SUNJ, part number SUNJ-125-MCD.
You can find the detail information about specifications and dimensions on part number SUNJ-125-MCD.

Variation of this product

Part Number
SUNJ-100-MCD
SUNJ-100-SEUW
SUNJ-125-SEUW
SUNJ-150-MCD
SUNJ-150-SEUW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Wheel color Floor Protection Eccentricity
(mm)

115.83 €

1 9 Days 130140.01~220.00147[Nylon] Conductive MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance68(71)68(71)909010035BlackNo Floor Protection30

89.01 €

1 5 Days 130140.01~220.00147[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic68(71)68(71)909010035YellowWith floor protection30

100.79 €

1 15 Days 165140.01~220.00205[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic75(80)75(80)1021212542YellowWith floor protection35

237.06 €

1 9 Days 190220.01~320.00245[Nylon] Conductive MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance75(90)75(90)11211215045BlackNo Floor Protection37

106.60 €

1 8 Days 190220.01~320.00245[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic75(90)75(90)11211215045YellowWith floor protection37

Tech Support