Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUNK-150-SEUW
Part Number
|
---|
SUNK-150-SEUW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Wheel color | Floor Protection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.67 € | 1 | 12 Days | 190 | 220.01~320.00 | 245 | [Urethane] Antistatic Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic | 100(112) | 56(53) | 140 | 85 | 150 | 45 | Yellow | With floor protection |
Loading...
Caster Type | Plate Type Fixed | Properties | Static electricity prevention | Stopper | NA |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Long Hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment |
Load Category | Medium Load | Metal Fitting Color (Finish) | NA | Specifications | The wheels on earth |
Detailed Wheel Specifications | Core: Stainless Steel (EN 1.4301 Equiv.) | Bearing | Stainless Needle Bearing |
This page is Anti-Static Castors II for Medium Loads SUNK, part number SUNK-150-SEUW.
You can find the detail information about specifications and dimensions on part number SUNK-150-SEUW.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Wheel color
Floor Protection
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SUNK-100-MCD |
SUNK-100-SEUW |
SUNK-125-MCD |
SUNK-125-SEUW |
SUNK-150-MCD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Wheel color | Floor Protection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.06 € | 1 | 9 Days | 130 | 140.01~220.00 | 147 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 80(90) | 45(50) | 110 | 80 | 100 | 35 | Black | No Floor Protection | ||
76.03 € | 1 | 5 Days | 130 | 140.01~220.00 | 147 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 80(90) | 45(50) | 110 | 80 | 100 | 35 | Yellow | With floor protection | ||
174.54 € | 1 | 9 Days | 165 | 140.01~220.00 | 205 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 100(112) | 56(53) | 140 | 85 | 125 | 42 | Black | No Floor Protection | ||
115.98 € | 1 | 15 Days | 165 | 140.01~220.00 | 205 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 100(112) | 56(53) | 140 | 85 | 125 | 42 | Yellow | With floor protection | ||
216.88 € | 1 | 9 Days | 190 | 220.01~320.00 | 245 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 100(112) | 56(53) | 140 | 85 | 150 | 45 | Black | No Floor Protection |