Anti-Static Castors II for Medium Loads SUNK (Part Numbers - CAD Download)

Anti-Static Castors II for Medium Loads SUNK
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Stainless steel 304 is used for the core, hardware (including swivel part ball), and bearing.
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The SEUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Employs a strong and unique box style for the SEUW wheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUNK-150-SEUW

Part Number
SUNK-150-SEUW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Wheel color Floor Protection

123.67 €

1 12 Days 190220.01~320.00245[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic100(112)56(53)1408515045YellowWith floor protection

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Properties Static electricity prevention Stopper NA
Fitting Material Stainless Steel Mounting Hole Type Long Hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load Metal Fitting Color (Finish) NA Specifications The wheels on earth
Detailed Wheel Specifications Core: Stainless Steel (EN 1.4301 Equiv.) Bearing Stainless Needle Bearing

This page is Anti-Static Castors II for Medium Loads SUNK, part number SUNK-150-SEUW.
You can find the detail information about specifications and dimensions on part number SUNK-150-SEUW.

Variation of this product

Part Number
SUNK-100-MCD
SUNK-100-SEUW
SUNK-125-MCD
SUNK-125-SEUW
SUNK-150-MCD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Wheel color Floor Protection

109.06 €

1 9 Days 130140.01~220.00147[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance80(90)45(50)1108010035BlackNo Floor Protection

76.03 €

1 5 Days 130140.01~220.00147[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic80(90)45(50)1108010035YellowWith floor protection

174.54 €

1 9 Days 165140.01~220.00205[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance100(112)56(53)1408512542BlackNo Floor Protection

115.98 €

1 15 Days 165140.01~220.00205[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic100(112)56(53)1408512542YellowWith floor protection

216.88 €

1 9 Days 190220.01~320.00245[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance100(112)56(53)1408515045BlackNo Floor Protection

Tech Support