Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUHJ-75MCD
Part Number
|
---|
SUHJ-75MCD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Fitting Material | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.98 € | 1 | 9 Days | 108 | 485.01~750.00 | NA | 490 | Stainless Steel | 63(78) | 63(78) | 100 | 100 | 75 | 39 | NA | 25 |
Loading...
Caster Type | Plate Type Universal / Low Floor Heavy Load | Properties | Static electricity prevention | Wheel Material | Conductive MC Nylon |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Mounting Hole Type | Long Hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment |
Load Category | Heavy Load | Specifications | The wheels on earth | Detailed Wheel Specifications | With Bearing |
Wheel color | Black | Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
This page is Anti-Static Castors III for Low Floor and Heavy Loads HJ HJB SUHJ, part number SUHJ-75MCD.
You can find the detail information about specifications and dimensions on part number SUHJ-75MCD.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Fitting Material
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Metal Fitting Color (Finish)
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HJ-50U-MCD |
HJ-65U-MCD |
HJ-75U-MCD |
HJB-50U-MCD |
HJB-65U-MCD |
SUHJ-50MCD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Fitting Material | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.22 € | 1 | 5 Days | 78 | 220.01~320.00 | NA | 294 | Steel | 55(65) | 55(65) | 82 | 82 | 50 | 32.5 | Trivalent Chromate | 18 | ||
78.26 € | 1 | 9 Days | 96.5 | 320.01~485.00 | NA | 392 | Steel | 63(78) | 63(78) | 100 | 100 | 65 | 36 | Trivalent Chromate | 22 | ||
109.45 € | 1 | 9 Days | 108 | 485.01~750.00 | NA | 490 | Steel | 63(78) | 63(78) | 100 | 100 | 75 | 39 | Trivalent Chromate | 25 | ||
67.44 € | 1 | Available | 13 Days | 78 | 220.01~320.00 | [With Rotation Stopper] With freely stopper | 294 | Steel | 55(65) | 55(65) | 82 | 82 | 50 | 32.5 | Trivalent Chromate | 18 | |
104.98 € | 1 | 9 Days | 96.5 | 320.01~485.00 | [With Rotation Stopper] With freely stopper | 392 | Steel | 63(78) | 63(78) | 100 | 100 | 65 | 36 | Trivalent Chromate | 22 | ||
112.79 € | 1 | 11 Days | 78 | 220.01~320.00 | NA | 294 | Stainless Steel | 55(65) | 55(65) | 82 | 82 | 50 | 32.5 | NA | 18 |