Stainless Steel Castors for Medium Loads SUNJ SUNJB SUNJWB (Part Numbers - CAD Download)

Stainless Steel Castors for Medium Loads SUNJ SUNJB SUNJWB
  • Volume Discount
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Note: If the hardware set (no wheel) is selected, the model number is only for the hardware.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUNJ-150MC

Part Number
SUNJ-150MC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Wheel locality Eccentricity
(mm)

102.03 €

1 9 Days 190220.01~320.00NA245[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance75(90)75(90)11211215042Core: NoneBlue-37

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Fitting Material Stainless Steel Mounting Hole Type Long Hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load Metal Fitting Color (Finish) NA
Specifications The wheels on earth Floor Protection No Floor Protection Bearing Stainless Needle Bearing

This page is Stainless Steel Castors for Medium Loads SUNJ SUNJB SUNJWB, part number SUNJ-150MC.
You can find the detail information about specifications and dimensions on part number SUNJ-150MC.

Variation of this product

Part Number
SUNJ-125MC
SUNJ-125POTH
SUNJ-125SUW
SUNJ-150POTH
SUNJ-150SUW
SUNJ-150SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Wheel locality Eccentricity
(mm)

90.56 €

1 9 Days 165140.01~220.00NA205[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance75(80)75(80)10210212542Core: NoneBlue-35

80.10 €

1 9 Days 165140.01~220.00NA205[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(80)75(80)10210212535(Core: nylon 6) Shock and acid resistantYellowMade in Germany35

93.07 €

1 9 Days 165140.01~220.00NA205[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(80)75(80)10210212542(Core: Stainless steel 304) shock and acid resistantGreen-35

100.79 €

1 5 Days 190220.01~320.00NA245[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(90)75(90)11211215040(Core: nylon 6) Shock and acid resistantYellowMade in Germany37

99.52 €

1 9 Days 190220.01~320.00NA245[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(90)75(90)11211215045(Core: Stainless steel 304) shock and acid resistantGreen-37

121.51 €

1 9 Days 190220.01~320.00NA245[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211215045(Core: Stainless steel 304) High ElasticityBlack-37

Tech Support