Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUNJ-125POTH
Part Number
|
---|
SUNJ-125POTH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Wheel locality | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.97 € | 1 | 9 Days | 165 | 140.01~220.00 | NA | 205 | [Urethane] Urethane | Abrasion Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 35 | (Core: nylon 6) Shock and acid resistant | Yellow | Made in Germany | 35 |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Stainless Steel | Mounting Hole Type | Long Hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load | Metal Fitting Color (Finish) | NA |
Specifications | The wheels on earth | Floor Protection | No Floor Protection | Bearing | Stainless Needle Bearing |
This page is Stainless Steel Castors for Medium Loads SUNJ SUNJB SUNJWB, part number SUNJ-125POTH.
You can find the detail information about specifications and dimensions on part number SUNJ-125POTH.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Detailed Wheel Specifications
Wheel color
Wheel locality
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SUNJ-100SW |
SUNJ-100SWUW |
SUNJ-125MC |
SUNJ-125SUW |
SUNJ-125SW |
SUNJ-150MC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Wheel locality | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.00 € | 1 | 9 Days | 130 | 140.01~220.00 | NA | 147 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 35 | (Core: Stainless steel 304) High Elasticity | Black | - | 30 | ||
90.41 € | 1 | 9 Days | 130 | 140.01~220.00 | NA | 147 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 35 | (Core: Stainless steel 304) Antibacterial, high-elasticity | White | - | 30 | ||
82.40 € | 1 | 9 Days | 165 | 140.01~220.00 | NA | 205 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 42 | Core: None | Blue | - | 35 | ||
89.94 € | 1 | 9 Days | 165 | 140.01~220.00 | NA | 205 | [Urethane] Urethane | Abrasion Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 42 | (Core: Stainless steel 304) shock and acid resistant | Green | - | 35 | ||
98.10 € | 1 | 9 Days | 165 | 140.01~220.00 | NA | 205 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 42 | (Core: Stainless steel 304) High Elasticity | Black | - | 35 | ||
99.83 € | 1 | 9 Days | 190 | 220.01~320.00 | NA | 245 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 42 | Core: None | Blue | - | 37 |