Stainless Steel Castors for Medium Loads SUNK (Part Numbers - CAD Download)

Stainless Steel Castors for Medium Loads SUNK
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Stainless steel 304 is used for the hardware, including the balls in the swiveling part.
· A stainless steel needle bearing is employed for the core metal wheel and POTH urethane wheel.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Use the SWUW wheel (antibacterial white urethane) for hygienic environments.
· Use the SEUW wheel (anti-static urethane) for the anti-static countermeasures in clean rooms, etc.
· Employs a strong and unique box style for the wheels. (SW, SUW, SWUW, and SEUW wheels)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUNK-100SW

Part Number
SUNK-100SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Wheel locality

50.51 €

1 9 Days 130140.01~220.00147[Synthetic Rubber] Rubber SBRAbrasion Resistance80(90)45(50)1108010035Medium LoadCore: Stainless Steel (EN 1.4301 Equiv.) Black-

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Fitting Material Stainless Steel
Mounting Hole Type Long Hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) NA
Specifications The wheels on earth Floor Protection No Floor Protection Bearing Stainless Needle Bearing

This page is Stainless Steel Castors for Medium Loads SUNK, part number SUNK-100SW.
You can find the detail information about specifications and dimensions on part number SUNK-100SW.

Variation of this product

Part Number
SUNK-100MC
SUNK-100POTH
SUNK-100SWUW
SUNK-125MC
SUNK-125POTH
SUNK-125SUW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Wheel locality

59.41 €

1 9 Days 130140.01~220.00147[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance80(90)45(50)1108010029-(Core: None)Blue-

54.08 €

1 15 Days 130140.01~220.00147[Urethane] UrethaneAbrasion Resistance / Oil Resistance80(90)45(50)1108010035Medium Load(Core: nylon 6) Shock and acid resistantYellowMade in Germany

72.94 €

1 9 Days 130140.01~220.00147[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80(90)45(50)1108010035Medium Load(Core: Stainless steel 304) Antibacterial, high-elasticityWhite-

91.88 €

1 9 Days 165140.01~220.00205[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance100(112)56(53)1408512542-(Core: None)Blue-

79.52 €

1 10 Days 165140.01~220.00205[Urethane] UrethaneAbrasion Resistance / Oil Resistance100(112)56(53)1408512535Medium Load(Core: nylon 6) Shock and acid resistantYellowMade in Germany

80.46 €

1 9 Days 165140.01~220.00205[Urethane] UrethaneAbrasion Resistance / Oil Resistance100(112)56(53)1408512542Medium Load(Core: Stainless steel 304) shock and acid resistantGreen-

Tech Support