Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUHJT-65-MC
Part Number
|
---|
SUHJT-65-MC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.52 € | 1 | 9 Days | 96.5 | 320.01~485.00 | 392 | 63(78) | 63(78) | 100 | 100 | 65 | 17X2 | 22 |
Loading...
Caster Type | Plate Type Universal / Low Floor Heavy Load / Dual Wheels | Stopper | NA | Wheel Material | Monomer Casting Nylon |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Fitting Material | Stainless Steel | Mounting Hole Type | Long Hole |
Application | OA equipment, information and communication equipment | Load Category | Heavy Load | Metal Fitting Color (Finish) | NA |
Specifications | The wheels on earth | Detailed Wheel Specifications | Oil Resistance | Wheel color | Blue |
Floor Protection | No Floor Protection | Bearing | Stainless Radial Ball Bearing |
This page is Stainless Steel Low Floor Dual Wheel Castors for Heavy Loads SUHJT, part number SUHJT-65-MC.
You can find the detail information about specifications and dimensions on part number SUHJT-65-MC.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SUHJT-50-MC |
SUHJT-75-MC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.08 € | 1 | 9 Days | 78 | 220.01~320.00 | 294 | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | 18 | ||
103.06 € | 1 | 15 Days | 108 | 485.01~750.00 | 490 | 63(78) | 63(78) | 100 | 100 | 75 | 17.5X2 | 25 |