Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CC-65U-U
Part Number
|
---|
CC-65U-U |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.75 € | 1 | 9 Days | 79 | 35.01~80.00 | 49 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 65 | 25 | Bright Chromate Plating | (Core: None) Shock Resistance | Green | 21 |
Loading...
Caster Type | Plate Type Universal / Corner Caster | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture | Plate Size (For Corners)(mm) | 113×76×37 |
Mounting Hole Pitch (For Corners)(mm) | 73.5×103.5×25.0 | Specifications | The wheels on earth | Floor Protection | No Floor Protection |
Bearing | NA |
This page is Corner Castors CC, part number CC-65U-U.
You can find the detail information about specifications and dimensions on part number CC-65U-U.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Diameter(mm)
Rim Width(mm)
Metal Fitting Color (Finish)
Detailed Wheel Specifications
Wheel color
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CC-50U-BN |
CC-50U-R |
CC-50U-U |
CC-75B-BN |
CC-75B-R |
CC-75B-U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.55 € | 1 | 10 Days | 66 | ~35.00 | 34 | [Nylon] Nylon 6 | Abrasion Resistance / Chemical Resistance / Oil Resistance | 50 | 20 | Bright Chromate Plating | (Core: None) | Black | 20 | ||
9.29 € | 1 | 9 Days | 66 | ~35.00 | 29 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 50 | 20 | Bright Chromate Plating | (Core: None) high elasticity | Green | 20 | ||
10.24 € | 1 | 9 Days | 66 | ~35.00 | 34 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 50 | 20 | Bright Chromate Plating | (Core: None) Shock Resistance | Green | 20 | ||
16.31 € | 1 | 11 Days | 89 | 35.01~80.00 | 58 | [Nylon] Nylon 6 | Abrasion Resistance / Chemical Resistance / Oil Resistance | 75 | 25 | Baked-on Black | (Core: None) | Black | 21 | ||
17.06 € | 1 | 9 Days | 89 | 35.01~80.00 | 49 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 75 | 27 | Baked-on Black | (Core: None) high elasticity | Black | 21 | ||
19.22 € | 1 | 9 Days | 89 | 35.01~80.00 | 58 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75 | 25 | Baked-on Black | (Core: None) Shock Resistance | Green | 21 |