Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJK-200UW
Part Number
|
---|
NJK-200UW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.41 € | 1 | 15 Days | 250 | - | 220.01~320.00 | 245 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 100(115) | 100(115) | 140 | 140 | 200 | 45 | (Core: Steel) Shock Resistance | Green | No Floor Protection | 58 | Radial ball bearings |
Loading...
Caster Type | Plate Type Universal | Stopper | With swivel stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Application | Streamlining of Logistics, Hand Truck | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth |
This page is Swivel / Fixed Switching Castors, Swivel Stopper NJK, part number NJK-200UW.
You can find the detail information about specifications and dimensions on part number NJK-200UW.
Configure
Basic Attributes
Properties
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Detailed Wheel Specifications
Wheel color
Floor Protection
Eccentricity(mm)
Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NJK-130WW |
NJK-150SPM |
NJK-150SST |
NJK-200W |
NJK-200WUW |
NJK-200WW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.90 € | 1 | 9 Days | 188 | - | 80.01~140.00 | 137 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 75(90) | 75(90) | 112 | 112 | 130 | 42 | (Core: steel), high elasticity | White | With floor protection | 41 | Pressed-in Bearings | ||
99.36 € | 1 | 15 Days | 198 | - | 35.01~80.00 | 78 | Natural Rubber | NA | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Aluminum Diecast) High Elasticity | Black | No Floor Protection | 41 | Radial ball bearings | ||
69.33 € | 1 | 9 Days | 198 | - | 140.01~220.00 | 196 | [Synthetic Rubber] High impact rubber | NA | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 41 | Radial ball bearings | ||
82.12 € | 1 | 5 Days | 250 | - | 220.01~320.00 | 245 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 100(115) | 100(115) | 140 | 140 | 200 | 45 | (Core: steel), high elasticity | Black | No Floor Protection | 58 | Pressed-in Bearings | ||
87.94 € | 1 | 9 Days | 250 | - | 220.01~320.00 | 245 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100(115) | 100(115) | 140 | 140 | 200 | 45 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 58 | Radial ball bearings | ||
90.71 € | 1 | 9 Days | 250 | - | 140.01~220.00 | 196 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 100(115) | 100(115) | 140 | 140 | 200 | 45 | (Core: steel), high elasticity | White | With floor protection | 58 | Pressed-in Bearings |